文档标题 | 信息 |
---|---|
Package Name | M16.173C |
Package Previous Code | MPA |
Package Description | 16 LEAD HTSSOP (4.4mm), Ni/Pd/Au-Ag RuPPF roughened finish at ATP |
Package Status | Active |
Package Type | TSSOP-EP |
Package Code | MPA |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 4.39mm |
Thickness | 0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5.00 x 4.39 x 0.90 |