文档标题 | 信息 |
---|---|
Package Name | M20.173 |
Package Previous Code | MNK |
Package Description | 20LEAD TSSOP (4.4 MM) |
Package Status | Active |
Package Type | TSSOP |
类别 | PLASTIC |
Package Code | MNK |
分类 | G |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 0.26mm |
宽度 | 0.17mm |
Thickness | 0mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.03mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 0.26 x 0.17 x 0.0 |