文档标题 | 信息 |
---|---|
Package Name | M24.173 |
Package Previous Code | MND |
Package Description | 24 LEAD TSSOP (4.4MM) |
Package Status | Active |
Package Type | TSSOP |
类别 | PLASTIC |
Package Code | MND |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 7.8mm |
宽度 | 4.39mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 7.80 x 4.39 x 0.00 |