文档标题 | 信息 |
---|---|
Package Name | MDP0040 |
Package Previous Code | MLZ |
Package Description | 16 LEAD QSOP (150 mil) (Pb-Free) CUSTOM L/F |
Package Status | Active |
Package Type | QSOP |
类别 | PLASTIC |
Package Code | MLZ |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 4.9mm |
宽度 | 3.91mm |
Thickness | 1.42mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 4.90 x 3.91 x 1.42 |