文档标题 | 信息 |
---|---|
Package Name | M28.209 |
Package Previous Code | MJT |
Package Description | 28 LEAD SSOP (5.3MM) (Pb-Free) |
Package Status | Active |
Package Type | SSOP |
类别 | PLASTIC |
Package Code | MJT |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 10.21mm |
宽度 | 5.31mm |
Thickness | 1.75mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 10.21 x 5.31 x 1.75 |