文档标题 | 信息 |
---|---|
Package Name | M8.15 |
Package Previous Code | MBW |
Package Description | 8 LEAD SOIC (150MIL)_ATP |
Package Status | Active |
Package Type | SOICN |
Package Code | MBW |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.93mm |
宽度 | 3.94mm |
Thickness | 1.45mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 4.93 x 3.94 x 1.45 |