文档标题 | 信息 |
---|---|
Package Name | MDP0027 |
Package Previous Code | MAW |
Package Description | 14 LEAD SOIC (150MIL) |
Package Status | Active |
Package Type | SOICN |
类别 | PLASTIC |
Package Code | MAW |
分类 | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 8.66mm |
宽度 | 3.91mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 8.66 x 3.91 x 0.00 |