文档标题 | 信息 |
---|---|
Package Name | M14.15 |
Package Previous Code | M2H |
Package Description | 14L SOIC (150MIL) (95X110MILS PADDLE, SINGLE RING AG) |
Package Status | Active |
Package Type | SOICN |
Package Code | M2H |
分类 | PLASTIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 8.66mm |
宽度 | 3.91mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 8.66 x 3.91 x 0.00 |