文档标题 | 信息 |
---|---|
Package Name | M8.118D |
Package Previous Code | M2F |
Package Description | 8L MSOP (68x94mils PADDLE) |
Package Status | Active |
Package Type | MSOP |
Package Code | M2F |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.86mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.86 |