文档标题 | 信息 |
---|---|
Package Name | M20.173 |
Package Previous Code | M2B |
Package Description | 20L TSSOP (118x165mils PAD Size) |
Package Status | Active |
Package Type | TSSOP |
Package Code | M2B |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 6.5mm |
宽度 | 4.39mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 6.50 x 4.39 x 0.00 |