文档标题 | 信息 |
---|---|
Package Name | L39.5X6A |
Package Previous Code | LWV |
Package Description | 39 Lead PQFN 5x6x0.75 with Down Bond Option |
Package Status | Active |
Package Type | PQFN |
Package Code | LWV |
分类 | PLASTIC |
Lead Count | 39 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 5mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.00 x 5.00 x 0.76 |