文档标题 | 信息 |
---|---|
Package Name | L56.7X7 |
Package Previous Code | LWS |
Package Description | 56 LEAD QFN 7x7 (0.90mm Nom) (0.4mm Pitc |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | LWS |
分类 | G |
Lead Count | 56 |
Pb (Lead) Free | Yes |
长度 | 0.28mm |
Pb Free Category | e3 Sn |
宽度 | 0.28mm |
Thickness | 0.04mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.016mm |
Package Carrier | Reel |
Pkg. Dimensions (mm) | 0.28 x 0.28 x 0.04 |