文档标题 | 信息 |
---|---|
Package Name | L64.9X9C |
Package Previous Code | LWR |
Package Description | 64 LEAD MCM QFN 9X9 (0.75mm Nom), (0.5mm pitch) |
Package Status | Active |
Package Type | QFN |
Package Code | LWR |
分类 | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 9mm |
宽度 | 9mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 9.00 x 9.00 x 0.75 |