文档标题 | 信息 |
---|---|
Package Name | L68.8X8C |
Package Previous Code | LWM |
Package Description | VFQFPN 8.00x8.00x 1.0 mm 0.40mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | LWM |
分类 | G |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 8mm |
Pb Free Category | e3 Sn |
宽度 | 8mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tray, Tube |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 1.0 |