文档标题 | 信息 |
---|---|
Package Name | L6.1.2X1.0A |
Package Previous Code | LWC |
Package Description | 6L (.40mm pitch) COL 1.2x1.0x.50 uTDFN |
Package Status | Active |
Package Type | uTDFN |
类别 | PLASTIC |
Package Code | LWC |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 1.19mm |
宽度 | 0.99mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 1.19 x 0.99 x 0.00 |