文档标题 | 信息 |
---|---|
Package Name | L33.3.5X5 |
Package Previous Code | LUX |
Package Description | 33 Lead, 3.5x5mm Flip Chip QFN (FCQFN) |
Package Status | Active |
Package Type | QFN |
Package Code | LUX |
分类 | PLASTIC |
Lead Count | 33 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 3.5mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.00 x 3.50 x 0.85 |