文档标题 | 信息 |
---|---|
Package Name | L72.10X10H |
Package Previous Code | LUW |
Package Description | 72 LEAD QFN 10 X 10mm BODY, SAWN. NiPdAu-Ag uPPF |
Package Status | Active |
Package Type | QFN |
Package Code | LUW |
分类 | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10.00 x 10.00 x 0.85 |