文档标题 | 信息 |
---|---|
Package Name | L23.2.6X3.5 |
Package Previous Code | LUU |
Package Description | 23 Lead, 2.6x3.5mm Flip Chip QFN (FCQFN) |
Package Status | Active |
Package Type | QFN |
Package Code | LUU |
分类 | PLASTIC |
Lead Count | 23 |
Pb (Lead) Free | Yes |
长度 | 3.5mm |
宽度 | 2.6mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.50 x 2.60 x 0.85 |