文档标题 | 信息 |
---|---|
Package Name | L20.4X4I |
Package Previous Code | LUR |
Package Description | 20 LEAD DFN PACKAGE 4x4 mm (0.40mm Pitch)-ASECL |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LUR |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 22.86mm |
Pitch | 10.16mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 22.86 |