文档标题 | 信息 |
---|---|
Package Name | L76.9X9 |
Package Previous Code | LTZ |
Package Description | 76 LEAD Sawn QFN PACKAGE 9x9 mm ; Double Ring Ag Plate |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LTZ |
分类 | PLASTIC |
Lead Count | 76 |
Pb (Lead) Free | Yes |
长度 | 8.99mm |
宽度 | 8.99mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 8.99 x 8.99 x 0.85 |