文档标题 | 信息 |
---|---|
Package Name | L48.7X7E |
Package Previous Code | LSK |
Package Description | 48 LEAD QFN PACKAGE (7X7 MM) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LSK |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7.01mm |
宽度 | 7.01mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.90 |