文档标题 | 信息 |
---|---|
Package Name | L32.4X4G |
Package Previous Code | LRO |
Package Description | 32 LEAD THIN QFN PACKAGE(4 x 4mm) |
Package Status | Active |
Package Type | TQFN |
Package Code | LRO |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |