文档标题 | 信息 |
---|---|
Package Name | L40.5X5A |
Package Previous Code | LRG |
Package Description | 40 LEAD TQFN 5X5 |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LRG |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 4.98mm |
宽度 | 4.98mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 4.98 x 4.98 x 0.75 |