文档标题 | 信息 |
---|---|
Package Name | L4.1.5X1.3 |
Package Previous Code | LQT |
Package Description | 4 LEAD HODFN 1.5 x 1.3 x 0.7mm (0.50mm Pitch) COL |
Package Status | Active |
Package Type | HODFN |
类别 | PLASTIC |
Package Code | LQT |
分类 | PLASTIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 1.3mm |
宽度 | 1.5mm |
Thickness | 0.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 1.30 x 1.50 x 0.70 |