文档标题 | 信息 |
---|---|
Package Name | L18.5X3 |
Package Previous Code | LQK |
Package Description | 18 LEAD TDFN 5x3 (0.75mm) |
Package Status | Active |
Package Type | TDFN |
类别 | PLASTIC |
Package Code | LQK |
分类 | PLASTIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 4.98mm |
宽度 | 3mm |
Thickness | 0.75mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 4.98 x 3.00 x 0.75 |