文档标题 | 信息 |
---|---|
Package Name | L8.3X3F |
Package Previous Code | LPN |
Package Description | 8 LEAD DODFN PACKAGE (0.70mm) |
Package Status | Active |
Package Type | DODFN |
类别 | PLASTIC |
Package Code | LPN |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.00 |