文档标题 | 信息 |
---|---|
Package Name | L8.2.36X3.94 |
Package Previous Code | LPD |
Package Description | 8 LEAD OPTICAL CO-PACKAGE 2.36 x 3.94 x 1.35mm |
Package Status | Active |
Package Type | HODFN |
类别 | PLASTIC |
Package Code | LPD |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3.94mm |
宽度 | 2.36mm |
Thickness | 0mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 3.94 x 2.36 x 0.00 |