文档标题 | 信息 |
---|---|
Package Name | L40.5X5D |
Package Previous Code | LOK |
Package Description | 40 LEAD TQFN 5X5; 0.4mm Pitch 0.8mm max thk_ Mech, NonRoughen, Waterdrop Lead LF |
Package Status | Active |
Package Type | TQFN |
Package Code | LOK |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.75 |