文档标题 | 信息 |
---|---|
Package Name | L20.3.5X4 |
Package Previous Code | LOD |
Package Description | 20L FCQFN (3.5x4x0.85mm) |
Package Status | Active |
Package Type | QFN |
Package Code | LOD |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.5mm |
宽度 | 4mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.50 x 4.00 x 0.85 |