文档标题 | 信息 |
---|---|
Package Name | L10.2.1X1.6A |
Package Previous Code | LLV |
Package Description | 10ld (.50mm pitch) COL (2.1 x 1.6x0.50mm) uTQFN |
Package Status | Active |
Package Type | uTQFN |
类别 | PLASTIC |
Package Code | LLV |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 2.11mm |
宽度 | 1.6mm |
Thickness | 0mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.11 x 1.60 x 0.00 |