文档标题 | 信息 |
---|---|
Package Name | L32.5X6B |
Package Previous Code | LLJ |
Package Description | 32 LEAD QFN (5x6mm) |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LLJ |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.99 x 0.90 |