文档标题 | 信息 |
---|---|
Package Name | L31.5X7B |
Package Previous Code | LLD |
Package Description | 31 LEAD QFN (5x7mm) Custom Fused Leads |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LLD |
分类 | PLASTIC |
Lead Count | 31 |
Pb (Lead) Free | Yes |
长度 | 7.01mm |
宽度 | 5mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 5.00 x 0.90 |