文档标题 | 信息 |
---|---|
Package Description | 32-LGA 5.00 x 5.00 x 0.90 mm Body 0.50m |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LL0032AB |
分类 | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 5mm |
Pb Free Category | e3 Sn |
宽度 | 5mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Package Carrier | Reel |
Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |