文档标题 | 信息 |
---|---|
Package Name | L10.3X3D |
Package Previous Code | LKV |
Package Description | 10ld 3x3 DFN 0.5mm pitch, 1.0mm max thickness |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LKV |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |