文档标题 | 信息 |
---|---|
Package Name | L10.3X3 |
Package Previous Code | LJO |
Package Description | 10 LEAD DFN 3X3 (POD L10.3x3) (Multiple Internal Fused Leads 1-2, 9-10, 5-DAP) |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LJO |
分类 | PLASTIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.90 |