文档标题 | 信息 |
---|---|
Package Name | L48.6X6B |
Package Previous Code | LIS |
Package Description | 48L (6x6) QFN, (4.4x4.4) EPAD, 0.4m PITCH, MEP+PRP |
Package Status | Active |
Package Type | QFN |
Package Code | LIS |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 6.00 x 6.00 x 0.90 |