文档标题 | 信息 |
---|---|
Package Name | L60.7X7 |
Package Previous Code | LIR |
Package Description | 60L (7x7) QFN, (5.6x5.6) EPAD, 0.4m PITCH, MEP+PRP |
Package Status | Active |
Package Type | QFN |
Package Code | LIR |
分类 | PLASTIC |
Lead Count | 60 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 7.00 x 7.00 x 0.90 |