文档标题 | 信息 |
---|---|
Package Name | L68.8X8C |
Package Previous Code | LIO |
Package Description | 68L QFN, 8X8MM 0.4MM PITCH MEP+PRP |
Package Status | Active |
Package Type | QFN |
Package Code | LIO |
分类 | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.90 |