文档标题 信息
Package Name L39.5X6A
Package Previous Code LII
Package Description 39 Lead PQFN 5x6x0.75
Package Status Active
Package Type PQFN
Package Code LII
分类 PLASTIC
Lead Count 39
Pb (Lead) Free Yes
长度 6mm
宽度 5mm
Thickness 0.76mm
Pitch 0.5mm
Pkg. Dimensions (mm) 6.00 x 5.00 x 0.76