文档标题 | 信息 |
---|---|
Package Name | L34.4X6 |
Package Previous Code | LIG |
Package Description | 34 Lead PQFN 4x6x1.0 |
Package Status | Active |
Package Type | PQFN |
Package Code | LIG |
分类 | PLASTIC |
Lead Count | 34 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 4mm |
Thickness | 1mm |
Pitch | 0.45mm |
Pkg. Dimensions (mm) | 6.00 x 4.00 x 1.00 |