文档标题 | 信息 |
---|---|
Package Name | L22.4X4 |
Package Previous Code | LGG |
Package Description | 22-SCQFN 4x4x0.9mm 1.0 mm Pitch |
Package Status | Active |
Package Type | VFQFPN |
类别 | PLASTIC |
Package Code | LGG |
分类 | G |
Lead Count | 22 |
Pb (Lead) Free | Yes |
长度 | 0.16mm |
Pb Free Category | Not applicable |
宽度 | 0.16mm |
Thickness | 0.04mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.02mm |
Package Carrier | Reel |
Pkg. Dimensions (mm) | 0.16 x 0.16 x 0.04 |