文档标题 | 信息 |
---|---|
Package Name | L68.10X10D |
Package Previous Code | LGB |
Package Description | 68LD QFN PACKAGE 10X10mm BODY, 0.5mm pitch (Punched QFN With Wettable Flank) ATP |
Package Status | Active |
Package Type | WFQFN |
类别 | PLASTIC |
Package Code | LGB |
分类 | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 9.98mm |
宽度 | 9.98mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 9.98 x 9.98 x 0.85 |