文档标题 | 信息 |
---|---|
Package Name | L39.5X6A |
Package Previous Code | LFO |
Package Description | 39 Lead PQFN 5x6x0.75 |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LFO |
分类 | PLASTIC |
Lead Count | 39 |
Pb (Lead) Free | Yes |
长度 | 0.24mm |
宽度 | 0.2mm |
Thickness | 0.03mm |
Pitch | 0.02mm |
Pkg. Dimensions (mm) | 0.24 x 0.20 x 0.03 |