文档标题 | 信息 |
---|---|
Package Name | L12.3X3C |
Package Previous Code | LET |
Package Description | 12 LEAD TDFN 3x3mm PACKAGE (0.75mm) ,0.4mm PITCH |
Package Status | Active |
Package Type | TDFN |
类别 | PLASTIC |
Package Code | LET |
分类 | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 3mm |
宽度 | 3mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.75 |