文档标题 | 信息 |
---|---|
Package Name | L20.4X4E |
Package Previous Code | LER |
Package Description | 20 LEAD TQFN PACKAGE 4X4 (.114" x .114" PAD) |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LER |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |