文档标题 | 信息 |
---|---|
Package Name | L16.4X4F |
Package Previous Code | LEJ |
Package Description | 16 LEAD TQFN 4x4 mm (0.65mm LEAD PITCH) |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LEJ |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 3.99mm |
宽度 | 3.99mm |
Thickness | 0.75mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.75 |