文档标题 | 信息 |
---|---|
Package Name | L20.5X5C |
Package Previous Code | LEC |
Package Description | 20 LEAD QFN ( 5 x 5 mm) BODY |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LEC |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.9mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.90 |