文档标题 | 信息 |
---|---|
Package Name | L68.8X8C |
Package Previous Code | LDO |
Package Description | 68 LEAD QFN PACKAGE 8x8 mm (0.40mm Pitch)-ASECL |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LDO |
分类 | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 8.00 x 8.00 x 0.85 |