文档标题 | 信息 |
---|---|
Package Name | L64.9X9B |
Package Previous Code | LDM |
Package Description | 64L QFN 9x9mm 0.5mm Lead Pitch |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LDM |
分类 | PLASTIC |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 8.99mm |
宽度 | 8.99mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 8.99 x 8.99 x 0.85 |