文档标题 | 信息 |
---|---|
Package Name | L32.7X7 |
Package Previous Code | LDG |
Package Description | 32 LEAD QFN 7X7 |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LDG |
分类 | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 7.01mm |
宽度 | 7.01mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 1.00 |